IESNA:LM-63-2002
[TEST]P821224
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-735-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5349
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1238.3 1243 1245.8 1246.8 1246.8 1246.8 1245.8 1244.9 1245.8 1243
1236.4 1228.8 1220.3 1210.8 1203.3 1208 1219.4 1222.2 1222.2 1222.2
1219.4 1226 1253.4 1262.8 1243.9 1239.2 1218.4 1175.9 1105 1005.7
900.8 786.4 632.4 466.9 286.4 103 45.4 41.6 35 27.4
20.8 15.1 10.4 6.6 3.8 1.9 0.9 0 0 0
0 0 0 0 0 0 0 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1242 1243.9 1245.8 1245.8 1245.8 1244.9 1243.9 1244.9 1243
1236.4 1228.8 1220.3 1210.8 1203.3 1208 1220.3 1224.1 1223.1 1221.2
1224.1 1225 1254.3 1272.3 1247.7 1246.8 1224.1 1181.5 1113.5 1019
913.1 796.8 637.1 470.7 279.8 97.4 45.4 41.6 35 27.4
20.8 15.1 10.4 6.6 2.8 1.9 0.9 0.9 0 0
0 0 0 0 0 0 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1242 1244.9 1245.8 1245.8 1246.8 1244.9 1244.9 1245.8 1243
1237.3 1229.7 1220.3 1213.7 1207.1 1216.5 1233.5 1237.3 1238.3 1234.5
1243.9 1251.5 1279.8 1309.1 1293.1 1281.7 1285.5 1238.3 1171.1 1091.7
970.8 846 703.3 521.8 321.4 116.3 44.4 40.6 34 26.5
19.8 15.1 10.4 6.6 3.8 1.9 0.9 0.9 0.9 0
0 0 0 0 0 0 0.9 0.9 0.9 0
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1242 1244.9 1245.8 1245.8 1244.9 1245.8 1245.8 1247.7 1243
1238.3 1229.7 1222.2 1215.6 1213.7 1226 1245.8 1255.3 1257.2 1260.9
1264.7 1293.1 1328.1 1350.7 1364 1361.1 1344.1 1320.5 1251.5 1168.3
1056.8 933.9 760.9 570.9 358.2 121.9 42.5 38.8 32.1 25.5
18.9 14.2 9.5 6.6 3.8 1.9 1.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0.9 0.9 0
0 0.9 0.9 0 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1242 1244.9 1245.8 1244.9 1244.9 1244.9 1246.8 1247.7 1244.9
1238.3 1231.6 1223.1 1216.5 1217.5 1234.5 1256.2 1264.7 1272.3 1276.1
1291.2 1316.7 1364 1405.6 1414.1 1393.3 1415 1384.8 1319.5 1226.9
1118.2 979.3 800.6 606.8 380 146.5 38.8 35 29.3 22.7
18 12.3 8.5 5.7 3.8 1.9 1.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0.9 0.9
0 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1241.1 1243.9 1243.9 1243 1243 1243 1244.9 1247.7 1242
1236.4 1229.7 1223.1 1216.5 1215.6 1232.6 1258.1 1269.4 1276.1 1278.9
1295 1325.2 1380 1419.7 1416.9 1414.1 1435.8 1404.6 1330.9 1243.9
1129.6 988.7 819.5 623.9 391.3 142.7 35 31.2 26.5 20.8
16.1 11.3 7.6 4.7 2.8 1.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1242 1244.9 1244.9 1243.9 1243 1243 1245.8 1247.7 1242
1235.4 1228.8 1222.2 1216.5 1214.6 1232.6 1258.1 1269.4 1276.1 1278.9
1294 1326.2 1378.2 1419.7 1417.9 1413.1 1431.1 1409.3 1329 1236.4
1123.9 991.6 817.6 614.4 381.9 151.2 34 31.2 26.5 20.8
15.1 11.3 7.6 4.7 2.8 1.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1240.1 1242 1243 1241.1 1240.1 1240.1 1241.1 1243 1239.2
1232.6 1225 1217.5 1210.8 1210.8 1226 1250.5 1259.1 1264.7 1266.6
1280.8 1309.1 1356.4 1393.3 1398.9 1387.6 1401.8 1375.3 1308.2 1212.7
1095.5 953.7 789.3 586 365.8 121.9 28.4 25.5 20.8 17
12.3 9.5 6.6 3.8 1.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1241.1 1243 1242 1241.1 1240.1 1239.2 1239.2 1239.2 1234.5
1228.8 1221.2 1212.7 1205.2 1202.3 1214.6 1233.5 1241.1 1242 1244.9
1250.5 1278 1312 1339.4 1342.2 1339.4 1327.1 1297.8 1230.7 1149.4
1031.3 893.2 728.8 537.8 323.3 98.3 20.8 18.9 16.1 12.3
9.5 6.6 4.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1238.3 1239.2 1239.2 1237.3 1235.4 1233.5 1233.5 1233.5 1229.7
1223.1 1214.6 1205.2 1195.7 1191.9 1197.6 1211.8 1215.6 1217.5 1213.7
1218.4 1231.6 1258.1 1278.9 1267.6 1259.1 1249.6 1205.2 1131.4 1042.6
926.3 798.7 650.3 470.7 270.3 69.9 13.2 12.3 10.4 7.6
5.7 4.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1238.3 1238.3 1237.3 1235.4 1233.5 1231.6 1230.7 1228.8 1225
1217.5 1208 1196.7 1183.4 1172.1 1173 1177.8 1175.9 1169.3 1159.8
1152.2 1147.5 1160.7 1170.2 1151.3 1144.7 1123.9 1079.5 1014.2 925.4
820.5 704.2 555.8 398.9 220.2 49.2 4.7 4.7 3.8 2.8
1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1238.3 1238.3 1237.3 1235.4 1233.5 1230.7 1229.7 1228.8 1224.1
1215.6 1205.2 1191 1174 1162.6 1157.9 1160.7 1154.1 1142.8 1131.4
1114.4 1106.9 1114.4 1101.2 1084.2 1077.6 1056.8 1017.1 949 859.2
769.4 656 516.1 366.8 197.6 49.2 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1237.3 1237.3 1237.3 1234.5 1232.6 1229.7 1228.8 1228.8 1223.1
1212.7 1199.5 1182.5 1165.5 1150.3 1146.6 1146.6 1138.1 1122.9 1104
1088.9 1073.8 1072.8 1065.3 1033.1 1024.6 1009.5 968.9 911.2 833.7
738.2 633.3 501 358.2 192.8 45.4 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1236.4 1236.4 1235.4 1234.5 1231.6 1229.7 1229.7 1228.8 1221.2
1205.2 1186.3 1165.5 1145.6 1127.7 1122 1119.2 1105.9 1088 1062.4
1044.5 1031.3 1027.5 1019.9 990.6 975.5 974.5 945.2 895.1 830.9
743 644.6 526.5 381.9 215.5 46.3 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1237.3 1237.3 1236.4 1234.5 1231.6 1229.7 1229.7 1227.9 1215.6
1194.8 1173 1148.5 1124.8 1103.1 1097.4 1092.7 1077.6 1052 1029.4
1005.7 1001 998.2 986.8 960.4 938.6 922.5 915 879.1 829
754.3 663.6 543.5 403.6 239.1 55.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1236.4 1235.4 1234.5 1232.6 1230.7 1228.8 1228.8 1226.9 1209
1183.4 1157 1128.6 1101.2 1079.5 1071 1061.5 1038.8 1011.4 980.2
955.6 940.5 928.2 896.1 829 739.2 645.6 636.1 608.7 569
519.9 455.6 372.4 277 166.4 40.6 0 0 0 0.9
0.9 0 0 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1236.4 1236.4 1234.5 1232.6 1229.7 1228.8 1229.7 1226 1204.2
1175.9 1147.5 1115.4 1082.3 1052 1037.9 1024.6 997.2 960.4 920.7
886.6 862.1 830.9 766.6 645.6 474.5 293 279.8 259 239.1
211.7 179.6 142.7 101.1 57.7 12.3 0 0 0 0
0.9 0 0 0.9 0.9 0.9 0.9 0 0.9 0.9
0.9 0.9 0 0.9 0 0 0 0 0.9 0
0 0 0 0 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1238.3 1235.4 1236.4 1233.5 1231.6 1228.8 1227.9 1227.9 1225 1203.3
1171.1 1136.2 1097.4 1059.6 1024.6 1005.7 982.1 945.2 906.5 857.3
814.8 771.3 719.3 643.7 501 305.3 131.4 119.1 108.7 97.4
84.1 69 52 35.9 18 2.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1238.3 1235.4 1235.4 1233.5 1230.7 1228.8 1226.9 1226 1224.1 1205.2
1171.1 1129.6 1086.1 1041.6 1000.1 970.8 938.6 895.1 842.2 785.5
725 674.9 596.4 485.9 346 174.9 52 47.3 42.5 37.8
33.1 26.5 18.9 12.3 5.7 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1238.3 1234.5 1234.5 1232.6 1230.7 1227.9 1225 1224.1 1223.1 1205.2
1170.2 1126.7 1079.5 1029.4 981.2 945.2 905.5 850.7 789.3 719.3
650.3 567.1 471.7 356.4 214.6 88.9 3.8 1.9 0.9 0.9
0.9 0.9 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1238.3 1234.5 1233.5 1232.6 1229.7 1226.9 1224.1 1223.1 1222.2 1205.2
1168.3 1125.8 1076.6 1023.7 974.5 933.9 889.5 837.5 773.2 703.3
622.9 533.1 435.8 310 174.9 62.4 2.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1238.3 1233.5 1232.6 1231.6 1228.8 1226 1223.1 1222.2 1221.2 1202.3
1167.4 1123.9 1074.7 1020.9 970.8 930.1 885.7 831.8 768.5 700.4
615.3 525.6 425.4 306.3 167.3 56.7 2.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
